IESNA:LM-63-2002
[TEST]P940559
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-935-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15450
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2058.8 1898.5 1752.3 1616.2 1505.1 1457.5 1455 1480 1546.8 1688.8
1910.1 2169.1 2461.4 2782.1 3051.1 3294.1 3519.6 3769.3 3973.1 4192
4461.7 4639.6 4770.8 4939.5 5181.7 5672.8 6407 7331.6 8094.1 7993.1
6557.3 3516.3 1146.8 486.9 190.4 62.6 0
2058.8 1910.1 1764.8 1627 1515.9 1460.8 1461.6 1485 1551 1691.3
1908.5 2156.5 2449.7 2774.6 3044.4 3290.8 3511.3 3747.6 3960.6 4180.3
4445 4649.7 4790.8 4911.1 5161.7 5622.7 6320.9 7246.4 8062.4 7973.8
6681.8 3713.4 1318.8 507 213 76 0
2058.8 1915.2 1775.7 1643.7 1533.5 1470.8 1462.5 1477.5 1528.5 1636.2
1820.8 2068.8 2355.3 2661.8 2950.8 3210.6 3427.7 3626.5 3836.2 4075
4340.6 4627.1 4861 5042.2 5263.6 5638.6 6240.8 7147.8 8180.1 8594.4
7643.1 4962 1977.8 883.7 390 139.5 0
2058.8 1912.7 1785.7 1662.1 1554.3 1491.7 1473.3 1484.2 1519.3 1598.6
1748.1 1960.3 2213.3 2489.8 2773.8 3071.1 3354.2 3592.3 3816.1 4060.8
4358.2 4655.5 4926.1 5169.2 5451.5 5804.8 6356 7256.4 8627 9975.9
9951.6 7347.4 3740.9 1766.5 816.8 279.8 0
2058.8 1925.2 1809.9 1703 1605.3 1536 1510.1 1515.1 1541.8 1600.3
1706.4 1869.2 2087.2 2321.1 2567.5 2858.1 3196.4 3549.7 3862.1 4185.3
4497.7 4845.9 5213.4 5562.6 5953.4 6446.2 7140.3 8162.6 9795.5 11853.4
12592.6 9830.5 6387.8 3278.2 1419.9 441.8 0
2058.8 1923.5 1817.4 1710.5 1614.5 1541.8 1512.6 1519.3 1545.2 1602
1697.2 1855.9 2065.5 2296 2536.6 2820.5 3162.1 3521.3 3850.4 4188.6
4510.2 4857.6 5225.1 5593.5 6002.7 6511.4 7204.6 8213.6 9797.1 11809.2
12586.8 9978.4 6360.2 3227.3 1389 426 0
2058.8 1941.1 1845 1756.5 1672.9 1606.1 1571.9 1566 1591.1 1642
1723.9 1850 2010.4 2203.3 2442.2 2714.5 3068.6 3465.3 3898.8 4359.8
4823.4 5279.4 5709.6 6128 6570.7 7070.1 7633.9 8329.6 9221.7 10066.1
9549.1 6713.5 2877.3 916.2 330.7 81 0
2058.8 1962.8 1886.8 1821.6 1759.8 1705.5 1670.4 1653.7 1664.6 1708.9
1780.7 1874.2 1997.8 2169.9 2404.6 2701.9 3057.7 3467 3911.3 4364
4795 5206.8 5598.5 5976 6315.9 6612.4 6845.5 6976.6 6868 6046.2
3843.7 1344.7 527.9 303.2 150.3 51.8 0
2058.8 1992.8 1941.9 1898.5 1860 1822.4 1799.1 1791.5 1799.1 1828.3
1877.6 1947.7 2052.1 2212.5 2426.3 2697.8 3026 3396.8 3775.2 4144.4
4484.3 4820.9 5099.9 5347.1 5528.3 5618.5 5585.1 5322 4601.2 3099.5
1282.1 550.4 376.7 264.8 169.5 73.5 0
2058.8 2022.1 1997.8 1980.3 1963.6 1951.1 1948.6 1959.4 1982 2022.9
2077.2 2149 2246.7 2394.6 2584.2 2833.9 3141.3 3487.9 3851.2 4228.7
4612.1 4990.4 5341.2 5643.6 5883.3 5976.8 5795.6 5097.3 3614 1630.3
675.7 432.6 306.5 209.6 137 62.6 0
2058.8 2064.7 2068 2077.2 2087.2 2102.2 2124.8 2163.2 2215.8 2282.7
2368.7 2473.9 2620.1 2823.9 3090.3 3413.5 3779.4 4166.9 4569.5 4972.9
5373 5765.5 6134.7 6387.8 6437 6173.1 5472.4 4233.7 2449.7 917.9
474.4 328.2 227.2 140.3 83.5 30.1 0
2058.8 2076.4 2091.4 2116.4 2138.2 2164.1 2199.1 2241.7 2301 2372.9
2458.9 2570.8 2718.6 2913.2 3148.8 3423.6 3725.1 4040.8 4368.2 4688.9
4995.5 5299.5 5557.6 5704.6 5641.1 5291.1 4586.2 3497.9 1993.7 755.9
403.4 274.8 190.4 114.4 62.6 17.5 0
2058.8 2089.7 2120.6 2154 2190.8 2222.5 2266 2315.2 2367 2436.3
2513.2 2600 2712.8 2853.9 3018.5 3203.1 3404.4 3611.5 3823.6 4024.1
4212 4364 4442.5 4379.1 4121.8 3631.5 2954.2 2139.8 1215.2 557.9
339.9 240.5 170.4 111.1 66 22.6 0
2058.8 2105.6 2159.9 2215.8 2264.3 2301.9 2342.8 2374.5 2398.8 2422.1
2438.8 2451.4 2463.1 2468.9 2459.7 2418.8 2343.6 2252.6 2163.2 2032.1
1817.4 1542.7 1277.9 1057.4 877 734.2 623.1 536.2 462.7 400.1
336.6 281.5 228.9 171.2 109.4 40.1 0
2058.8 2129 2198.3 2266 2311.9 2342 2357.8 2363.7 2351.1 2329.4
2297.7 2250.9 2174.9 2076.4 1952.7 1815.8 1682.1 1554.3 1428.2 1301.3
1172.6 1055.7 955.5 856.9 770.9 695.7 633.1 578.8 526.2 473.6
411.8 352.5 284 212.1 124.4 49.3 0
2058.8 2149 2235.9 2297.7 2336.1 2348.6 2341.1 2327.8 2296.9 2252.6
2179.9 2066.3 1936 1811.6 1715.5 1636.2 1547.7 1445.8 1341.4 1243.6
1164.3 1121.7 1059.9 974.7 893.7 820.2 745.9 673.2 608.9 547.1
476.1 398.4 308.2 218 127 61 0
2058.8 2165.7 2258.4 2316.1 2336.9 2330.3 2317.7 2289.3 2238.4 2159
2053.8 1941.9 1840.8 1752.3 1667.9 1585.2 1497.5 1404.8 1323.8 1262.9
1244.5 1239.5 1196.9 1126.7 1050.7 973 879.5 787.6 702.4 630.6
560.4 482.8 405.9 313.2 218.8 113.6 0
2058.8 2183.3 2278.5 2329.4 2333.6 2316.1 2293.5 2250.1 2171.6 2075.5
1989.5 1918.5 1842.5 1754 1655.4 1558.5 1457.5 1362.2 1274.5 1224.4
1207.7 1186 1160.1 1115.9 1039 962.2 895.4 833.5 785.9 733.3
667.3 597.2 521.2 431.8 338.3 201.3 0
2058.8 2194.1 2288.5 2326.1 2321.9 2296 2260.9 2200.8 2111.4 2031.3
1975.3 1921 1853.4 1765.7 1658.7 1536 1414.9 1300.4 1200.2 1155.9
1109.2 1077.4 1039.8 959.7 880.3 819.4 768.4 731.7 702.4 656.5
611.4 542.9 466.1 390.9 302.3 179.6 0
2058.8 2198.3 2297.7 2329.4 2316.1 2288.5 2244.2 2166.6 2079.7 2015.4
1967.8 1918.5 1855 1774 1661.3 1522.6 1369.8 1232.8 1126.7 1074.1
1015.6 963 888.7 800.1 732.5 680.7 639.8 605.5 568.8 526.2
494.5 428.5 349.1 285.6 219.7 110.2 0
2058.8 2210.8 2304.4 2331.1 2316.9 2285.2 2230.9 2152.4 2065.5 2005.4
1960.3 1906 1846.7 1759.8 1647.9 1510.1 1353.1 1198.5 1083.3 1005.6
927.9 871.1 791 725 661.5 612.2 573 542.1 516.2 486.9
514.5 426.8 325.7 248.9 184.6 76.8 0
2058.8 2210 2306 2333.6 2318.6 2283.5 2235 2153.2 2063.8 2007
1960.3 1908.5 1850.8 1766.5 1657.1 1518.4 1360.6 1202.7 1079.9 998.1
920.4 861.1 782.6 714.9 651.5 601.4 562.1 532 509.5 480.3
531.2 393.4 311.5 250.6 186.3 76.8 0
